SBOU323 June 2025
The XTR200 evaluation module (EVM) is a development platform for evaluating the XTR200, which is a high-voltage, precision output driver for 3-wire current or voltage systems. The device is designed for standard industrial signal levels of 0mA to 20mA, 4mA to 20mA, 0mA to 25mA, and 0V to 10V.