SBVU073A november   2021  – june 2023 TPS7A14

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Setup
    1. 2.1 LDO Input/Output Connector Descriptions
      1. 2.1.1 VIN and GND
      2. 2.1.2 BIAS and GND
      3. 2.1.3 VOUT and GND
      4. 2.1.4 EN
    2. 2.2 Optional Load Transient Input/Output Connector Descriptions
      1. 2.2.1 VDD and GND
      2. 2.2.2 J13
      3. 2.2.3 J15
      4. 2.2.4 J16
      5. 2.2.5 J18
      6. 2.2.6 J19
      7. 2.2.7 J22
      8. 2.2.8 TP2, TP3, and TP4
      9. 2.2.9 TP5
    3. 2.3 TPS7A14 LDO Operation
    4. 2.4 Optional Load Transient Circuit Operation
  6. 3Board Layout
  7. 4TPS7A14EVM Schematic
  8. 5Bill of Materials
  9. 6Revision History

VDD and GND

VDD and GND are the connection terminals for the input supply of the load transient circuit. The VDD terminal is the positive connection, and the GND terminal is the negative (that is, ground) connection.