SBVU075 April   2022

 

  1.   Trademarks
  2. 1Introduction
  3. 2Setup
    1. 2.1 LDO Input and Output Connector Descriptions
      1. 2.1.1 VIN and GND
      2. 2.1.2 VOUT and GND
      3. 2.1.3 J3
      4. 2.1.4 J4 (EN)
      5. 2.1.5 J5 (CP_EN)
      6. 2.1.6 J1 (PG)
    2. 2.2 Optional Load Transient Input and Output Connector Descriptions
      1. 2.2.1 VCC and GND
      2. 2.2.2 J17
      3. 2.2.3 TP10
      4. 2.2.4 IN1
      5. 2.2.5 J15
      6. 2.2.6 TP11 and TP12
      7. 2.2.7 J6 and TP13
    3. 2.3 TPS7A57 LDO Operation
    4. 2.4 Optional Load Transient Circuit Operation
  4. 3Board Layout
  5. 4TPS7A57EVM-056 Schematics
  6. 5Bill of Materials

TP11 and TP12

TP11 and TP12 allow the user to measure the gate drive resistance R21 when power is turned off to the EVM. The user can also measure the voltage before and after R21 when the gate driver is used.