SBVU075 April   2022

 

  1.   Trademarks
  2. 1Introduction
  3. 2Setup
    1. 2.1 LDO Input and Output Connector Descriptions
      1. 2.1.1 VIN and GND
      2. 2.1.2 VOUT and GND
      3. 2.1.3 J3
      4. 2.1.4 J4 (EN)
      5. 2.1.5 J5 (CP_EN)
      6. 2.1.6 J1 (PG)
    2. 2.2 Optional Load Transient Input and Output Connector Descriptions
      1. 2.2.1 VCC and GND
      2. 2.2.2 J17
      3. 2.2.3 TP10
      4. 2.2.4 IN1
      5. 2.2.5 J15
      6. 2.2.6 TP11 and TP12
      7. 2.2.7 J6 and TP13
    3. 2.3 TPS7A57 LDO Operation
    4. 2.4 Optional Load Transient Circuit Operation
  4. 3Board Layout
  5. 4TPS7A57EVM-056 Schematics
  6. 5Bill of Materials

J15

J15 is a high-frequency kelvin connection that allows accurate measurements of the load transient MOSFET gate to source voltage. Alternatively, J15 can be used to toggle the load transient MOSFET on and off by using a function generator if gate driver functionality is not desired.