SBVU080 September   2023

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Setup
    3. 2.3 Connector Information
      1. 2.3.1 VIN and GND
      2. 2.3.2 VOUT and GND
    4. 2.4 Jumper Information
      1. 2.4.1 J13 EN
      2. 2.4.2 J16
      3. 2.4.3 J19
      4. 2.4.4 J20
      5. 2.4.5 J22
      6. 2.4.6 J23
      7. 2.4.7 J24
      8. 2.4.8 J27
    5. 2.5 Test Points
      1. 2.5.1 TP1
      2. 2.5.2 TP3
    6. 2.6 TRKRLDOEVM-119 Operation and Component Selection
    7. 2.7 Optional Load Transient Circuit Operation
  9. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 Board Layout
    3. 3.3 Bill of Materials (BOM)
  10. 4Additional Information
    1. 4.1 Trademarks

Description

The TRKRLDOEVM-119 evaluation module (EVM) helps design engineers evaluate the operation and performance of TI's tracker low-dropout (LDO) linear regulators for use in their own circuit application. The configuration of the TRKRLDOEVM-119 contains pads for external components for correct functionality of the tracker LDOs and test points for easy testing. An added high-performance load transient circuit is included to improve the measurement capability of the low-dropout LDO regulator.