SCAU059A January 2024 – March 2024 TDP2004
The TDP2004 EVM is used to implement the TDP2004. The TDP2004 is a 4-channel DisplayPort 2.1 redriver with a max data rate of 20Gbps. The TDP2004 is interfaced via two DP2.1 ports. One plug for the source side connection and one receptacle for the sink side connection. This device can be configured in either I2C mode or pin-strap mode (recommended). The TDP2004 EVM can be placed between a DP source (for example, PC, motherboard, monitor), and a DP sink (for example, monitor and TV).