SCAU059A January 2024 – March 2024 TDP2004
The TDP2004 EVM is a PCB created to help for customers evaluate the TDP2004 for video applications with Display Port (DP) interfaces. This EVM can also be used as a hardware reference design for implementations of the TDP2004. PCB design or layout files can be provided upon request to provide PCB design illustrations of the routing or placement rules with a TDP2004 component.