SCDU038 April 2024 TMUX6221 , TMUX7221
Designator |
Quantity |
Value |
Description |
Package Reference |
Part Number |
Manufacturer |
---|---|---|---|---|---|---|
!PCB1 |
1 |
Printed Circuit Board |
INT211 |
Any |
||
C1, C6 |
2 |
3.3uF |
CAP, CERM, 3.3uF, 250V, +/- 20%, X7T, AEC-Q200 Grade 1, 6x5x5mm |
6x5x5mm |
CKG57NX7T2E335M500JH |
TDK |
H1, H2, H3, H4 |
4 |
Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead |
Screw |
NY PMS 440 0025 PH |
B&F Fastener Supply |
|
H5, H6, H7, H8 |
4 |
Standoff, Hex, 0.5"L #4-40 Nylon |
Standoff |
1902C |
Keystone |
|
J1, J2, J3, J4, J5, J6, J7, J8, J9, J10 |
10 |
Header, 2.54mm, 3x2, Gold, TH |
Header, 2.54mm, 3x2, TH |
61300621121 |
Wurth Elektronik |
|
J11 |
1 |
Terminal Block, 5mm, 3x1, Tin, TH |
Terminal Block, 5mm, 3x1, TH |
691 101 710 003 |
Wurth Elektronik |
|
LBL1 |
1 |
Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll |
PCB Label 0.650 x 0.200 inch |
THT-14-423-10 |
Brady |
|
R5, R6, R7, R8, R9, R10, R11, R12, R21, R22, R23, R24, R25, R26, R27, R28, R35, R36, R37, R38 |
20 |
0 |
RES, 0, 0%, W, AEC-Q200 Grade 0, 0805 |
0805 |
PMR10EZPJ000 |
Rohm |
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP101, TP102, TP103, TP104, TP105, TP106, TP107, TP108, TP109, TP110 |
20 |
Test Point, Compact, Blue, TH |
Blue Compact Test point |
5122 |
Keystone |
|
TP111 |
1 |
Test Point, Compact, Red, TH |
Red Compact Test point |
5005 |
Keystone |
|
TP112, TPG1, TPG2, TPG3, TPG4, TPG5, TPG6, TPG7 |
8 |
Test Point, Multipurpose, Black, TH |
Black Multipurpose Test point |
5011 |
Keystone |
|
TP113 |
1 |
Test Point, Multipurpose, Green, TH |
Green Multipurpose Test point |
5126 |
Keystone |
|
C2, C3, C4, C5 |
0 |
3.3uF |
CAP, CERM, 3.3uF, 250V, +/- 20%, X7T, AEC-Q200 Grade 1, 6x5x5mm |
6x5x5mm |
CKG57NX7T2E335M500JH |
TDK |
C7, C8, C9, C10, C15, C16, C17, C18, C23, C24 |
0 |
1µF |
Multilayer Ceramic Capacitors 1uF ±10% 250V X7T SMD 1812 |
1812 |
C4532X7T2E105K250KA |
TDK |
C11, C12, C13, C14, C19, C20, C21, C22, C25, C26 |
0 |
0.1uF |
CAP, CERM, 0.1uF, 450V, +/- 10%, X7T, 1206 |
1206 |
C3216X7T2W104K160AE |
TDK |
FID1, FID2, FID3 |
0 |
Fiducial mark. There is nothing to buy or mount. |
N/A |
N/A |
N/A |
|
R1, R2, R3, R4, R13, R14, R15, R16, R17, R18, R19, R20, R29, R30, R31, R32, R33, R34, R39, R40 |
0 |
1.0k |
RES, 1.0 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW06031K00JNEA |
Vishay-Dale |
U1 |
0 |
44V, Low-RON, 1:1 (SPST), 2-Channel Precision Switches with Latch-Up Immunity and 1.8V Logic |
VSSOP10 |
PTMUX7221DGSR |
Texas Instruments |