SCDU038 April   2024 TMUX6221 , TMUX7221

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
  6. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Setup
    3. 2.3 Jumper Information
    4. 2.4 Test Points
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  8. 4Additional Information
    1. 4.1 Trademarks

Specification

The TMUX10DGSEVM is used for quick prototyping of TI's Analog Switches and Multiplexers in 10 pin DGS packages. The EVM has two test points on each I/O for a total of twenty total test points to support testing of 10DGS packages. Five extra ground test points are provided to allow for easy testing of the board.