SDAA158 December 2025 MSPM33C321A
This document begins with an overview of LVGL and the considerations that need to be made to properly integrate it into a MSPM33 embedded GUI. The application note then describes an example of LVGL being used with a SPI display driver and I2C touchpad driver to replicate the base LVGL demo.