SDAA158 December   2025 MSPM33C321A

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Overview
    1. 1.1 LVGL Project Setup
    2. 1.2 Configuration
    3. 1.3 Initialization
    4. 1.4 LVGL Output
    5. 1.5 LVGL Input
    6. 1.6 LVGL Update
  5. 2LVGL Example
    1. 2.1 Hardware Connections
    2. 2.2 Software
    3. 2.3 LVGL Example Summary
  6. 3Summary
  7. 4Revision History

LVGL Example Summary

After the hardware connections have made between the LP-MSPM33C321A and the TFT display, and the software changes have been compiled and flashed on the M33 device, the M33 and the TFT display communicate with each other to run the LVGL demo. In this demo, the display can be interacted with showing several widgets, including buttoms, charts, and images.

 LVGL Demo User
                    Interface Figure 2-1 LVGL Demo User Interface