SFFS339 December   2022 TLIN1431-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Hardware Component Failure Modes Effects and Diagnostics Analysis (FMEDA)
    1. 2.1 Random Fault Estimation
      1. 2.1.1 Fault Rate Estimation Theory for Packaging
      2. 2.1.2 Fault Estimation Theory for Silicon Permanent Faults
      3. 2.1.3 Fault Estimation Theory for Silicon Transient Faults
      4. 2.1.4 The Classification of Failure Categories and Calculation
  4. 3Using the FMEDA Spreadsheet Tool
    1. 3.1 Mission Profile Tailoring Tab
      1. 3.1.1 Geographical Location
      2. 3.1.2 Life Cycle
      3. 3.1.3 Use Case Thermal Management Control (Theta-Ja) and Use Case Power
      4. 3.1.4 Safe vs Non-Safe (Safe Fail Fraction) for Each Component Type
      5. 3.1.5 Analog FIT Distribution Method
      6. 3.1.6 Operational Profile
    2. 3.2 Pin Level Tailoring Tab
    3. 3.3 Function and Diag Tailoring Tab
    4. 3.4 Diagnostic Coverage Tab
    5. 3.5 Customer Defined Diagnostics Tab
    6. 3.6 Totals - ISO26262 Tab
    7. 3.7 Details - ISO26262 Tab
    8. 3.8 Example Calculation of Metrics
      1. 3.8.1 Assumptions of Use for Calculation of Safety Metrics
      2. 3.8.2 Summary of ISO 26262 Safety Metrics at Device Level

Details - ISO26262 Tab

This tab is informational only. There are no selections the user can make in this tab.

The 'Details - ISO26262' tab contains the results of the chip level FMEDA metrics based on the selections in the previous tabs. This tab shows the metrics as described by the ISO 26262 functional safety standard, broken down by each design block. This tab may be useful if the user is interested in the failure distribution or the intermediate metrics of a certain design block. For many users, this level of detail may not be needed.