SFFS550 March   2024 OPA2607-Q1 , OPA607-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 DBV Package
    2. 2.2 DGK Package
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 DBV Package
    2. 4.2 DGK Package

DBV Package

Figure 4-1 shows the OPAx607-Q1 pin diagram for the DBV package. For a detailed description of the device pins, see the Pin Configuration and Functions section in the OPAx607-Q1 data sheet.

GUID-B74FEC5C-7ED6-4363-B7E1-F27AEBE1AD41-low.gifFigure 4-1 Pin Diagram (DBV) Package
Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
OUT1Short to GND may cause device to overheat.B
VS-2Normal operation if single supply configuration is used.D
IN+3Input at VS- (GND) is valid input, however, desired application result is unlikely.C
IN-4Input at VS- (GND) is valid input, however, desired application result is unlikely.C
VS+5Diodes from input to VS+ may turn on due to input signal and cause electrical overstress (EOS).A
Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
OUT1Output can be left open. There is no effect on the device, but the output will not be measured.C
VS-2Lowest voltage output pin will try to power the VS-pin of the device.B
IN+3Floating input, circuit will likely not function as expected.C
IN-4Floating input, circuit will likely not function as expected.C
VS+5Highest voltage output pin will try to power the VS+ pin of the device.B
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin NamePin No.Shorted toDescription of Potential Failure EffectsFailure Effect Class
OUT1VS-Short to VS- may cause device to overheat.B
VS-2IN+Input at V- (GND) is valid input, however, desired application result is unlikely.C
IN+3IN-No damage to device. Application circuit will not work. Pins are not adjacent to each other.C
IN-4VS+May cause device to overheat. Input at VS+ is not a valid input. Pins are not as near to each other, due to package type.B
VS+5OUTShort to VS+ may cause device to overheat. Pins are not adjacent to each other.B
Table 4-5 Pin FMA for Device Pins Short-Circuited to supply
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
OUT1Short to Vs+ may cause device to overheat.B
VS-2Diodes from input to VS- may turn on due to input signal and cause electrical overstress (EOS).A
IN+3Input at VS+ is a valid input, however, desired application result is unlikely.C
IN-4Input at VS+ is a valid input, however, desired application result is unlikely.C
VS+5Normal operation.D