SFFS799 March   2024 TLV2365-Q1 , TLV365-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 SOT-23 Package
    2. 2.2 SOIC Package
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 SOT-23 Package
    2. 4.2 SOIC Package

SOT-23 Package

Figure 4-1 shows the TLVx365-Q1 pin diagram for the SOT-23 package. For a detailed description of the device pins, see the Pin Configuration and Functions section in the TLVx365-Q1 data sheet.

GUID-EE2AB349-4DA3-47CD-B280-08217BB9651E-low.gif Figure 4-1 Pin Diagram (SOT-23) Package
Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin Name Pin No. Description of Potential Failure Effect(s) Failure Effect Class
VOUT 1 Short to GND may cause device to overheat. B
V- 2 Normal operation, unless dual supply voltage was intended. D
+IN 3 Input at V- (GND) is valid input, however, desired application result is unlikely. C
-IN 4 Input at V- (GND) is valid input, however, desired application result is unlikely. C
V+ 5 Diodes from input to V+ may turn on due to input signal and cause electrical overstress (EOS). A
Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin Name Pin No. Description of Potential Failure Effect(s) Failure Effect Class
VOUT 1 Output can be left open. There is no effect on the device, but the output will not be measured. C
V- 2 Lowest voltage output pin will try to power the V- pin of the device. B
+IN 3 Floating input, circuit will likely not function as expected. C
-IN 4 Floating input, circuit will likely not function as expected. C
V+ 5 Highest voltage output pin will try to power the V+ pin of the device. B
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin Name Pin No. Shorted to Description of Potential Failure Effect(s) Failure Effect Class
VOUT 1 V- Short to V- may cause device to overheat. B
V- 2 +IN Input at V- (GND) is valid input, however, desired application result is unlikely. C
+IN 3 -IN No damage to device. Application circuit will not work. Pins are not adjacent to each other. C
-IN 4 V+ Input at V+ is a valid input, however, desired application result is unlikely. Pins are not as near to each other, due to package type. B
V+ 5 VOUT Short to VS+ may cause device to overheat. Pins are not adjacent to each other. B
Table 4-5 Pin FMA for Device Pins Short-Circuited to V+
Pin Name Pin No. Description of Potential Failure Effect(s) Failure Effect Class
VOUT 1 Short to V+ may cause device to overheat. B
V- 2 Diodes from input to V- may turn on due to input signal and cause electrical overstress (EOS). A
+IN 3 Input at V+ is a valid input, however, desired application result is unlikely. C
-IN 4 Input at V+ is a valid input, however, desired application result is unlikely. C
V+ 5 Normal Operation. D