SLAA381C December   2007  – September 2018 MSP430F233 , MSP430F235 , MSP430F2410 , MSP430F247 , MSP430F248 , MSP430F249

 

  1.   Migrating From MSP430F13x and MSP430F14x MCUs to MSP430F23x and MSP430F24x MCUs
    1.     Trademarks
    2. 1 Comparison of MSP430F1xx and MSP430F2xx Families
    3. 2 Hardware Considerations for F13x/F14x to F23x/F24x Migration
      1. 2.1 Device Package and Pinout
      2. 2.2 Current Consumption
      3. 2.3 Operating Frequency and Supply Voltage
      4. 2.4 Device Errata
    4. 3 Firmware Considerations for F13x/F14x to F23x/F24x Migration
      1. 3.1 Memory Considerations
        1. 3.1.1 Device Memory Map
        2. 3.1.2 Information Flash Memory
      2. 3.2 Serial Communication – USART and USCI
        1. 3.2.1 UART Mode
        2. 3.2.2 SPI Mode
      3. 3.3 Clock System
        1. 3.3.1 LFXT1 and XT2 Oscillators
        2. 3.3.2 Digitally Controlled Oscillator (DCO)
      4. 3.4 Bootloader (BSL)
      5. 3.5 Interrupt Vectors
      6. 3.6 Beware of Reserved Bits!
      7. 3.7 Timers
      8. 3.8 Analog Comparator
    5. 4 References
  2.   Revision History

Firmware Considerations for F13x/F14x to F23x/F24x Migration

This section describes important steps to consider when transition existing software routines or an entire application to an F23x/F24x MCU. Even though F13x/F14x and F23x/F24x are code compatible and share many of the same peripherals, in many cases, migration is not as simple as programming the F13x/F14x binary image into an F23x/F24x MCU. In general, an application should be rebuilt on a source-code level (including all referenced code libraries), using the appropriate F23x/F24x MCU support files, such as the header file and the respective linker command file. Doing this is the first step toward a successful migration to an F23x/F24x MCU. The following sections provide more details regarding certain key aspects to consider.