SLAA558A November 2012 – October 2018 MSP430F5212 , MSP430F5214 , MSP430F5217 , MSP430F5219 , MSP430F5222 , MSP430F5224 , MSP430F5229 , MSP430F5252 , MSP430F5253 , MSP430F5254 , MSP430F5255 , MSP430F5256 , MSP430F5257 , MSP430F5258 , MSP430F5259
The BSL enables users to program the flash memory or RAM using a serial interface. The F522x and F521x devices come with UART as the default BSL serial interface. Access to the device memory through the BSL is protected by a user-defined password. Because the F522x and F521x devices have split I/O power domains, it is possible to interface with the BSL from either the DVCC or DVIO supply domain.
Table 1 lists the device pins used for DVCC and DVIO supplied BSL interfaces. For more details, see the BSL description in MSP430F522x, MSP430F521x Mixed-Signal Microcontrollers.
| BSL Function | DVCC Supplied BSL Interface | DVIO Supplied BSL Interface |
|---|---|---|
| External Reset | RSTDVCC/SBWTDIO | RST/NMI |
| Enable BSL | TEST/SBWTCK | BSLEN |
| Data Transmit | P1.1 (Timer_A UART) | P3.3/UCA0TXD (USCI_A0 UART) |
| Data Receive | P1.2 (Timer_A UART) | P3.4/UCA0RXD (USCI_A0 UART) |
| Device Power Supply | DVCC, AVCC | DVCC, AVCC |
| I/O Power Supply | DVIO | DVIO |
| Ground Supply | DVSS | DVSS |
For single-supply systems (DVIO connected to DVCC) in which the DVCC supplied BSL interface is used, specific BSL entry and exit sequences are generated using the RSTDVCC/SBWTDIO and TEST/SBWTCK pins. These are the standard RESET and TEST based BSL entry and exit sequences that apply to all non-USB F5xx and F6xx devices, and the standard TI supplied BSL tools can be used to access the device.
For split-supply I/O systems in which the DVIO supplied BSL interface is used, specific BSL entry and exit sequences should be generated using the RST/NMI and BSLEN pins, and these sequences apply only to the DVIO supplied BSL interface.
NOTE
The default BSL loaded on these devices is the timer-based UART BSL in the DVCC domain. The USCI-based UART BSL in the DVIO domain must be loaded onto the device before being used. See the device user guide for more information. Also see the MSPBSL_CustomBSL430 Software download on the MSPBSL page for the DVIO-domain BSL image.