SLAA937 June   2020 TAS2110 , TAS2562 , TAS2563 , TAS2564

 

  1.   Advantages of Thermal Foldback on SmartAmps
    1.     Trademarks
    2. 1 Advantages of Thermal Foldback Feature
    3. 2 Temperature Monitor
    4. 3 Thermal Foldback Configuration
      1. 3.1 Temperature Threshold
      2. 3.2 Thermal Max Attenuation
      3. 3.3 Thermal Slope
      4. 3.4 Hold Time
      5. 3.5 Release Rate
    5. 4 Thermal Foldback Performance
      1. 4.1 Device Configuration
      2. 4.2 Thermal Foldback Disabled
        1. 4.2.1 Initial Temperature
        2. 4.2.2 Final Temperature
      3. 4.3 Thermal Foldback Enabled
        1. 4.3.1 Final Temperature
    6. 5 Conclusions

Thermal Foldback Enabled

The initial temperature status for this test is the same as in the previous section, thus only the final temperature status is shown to highlight the differences.