SLAA937 June   2020 TAS2110 , TAS2562 , TAS2563 , TAS2564

 

  1.   Advantages of Thermal Foldback on SmartAmps
    1.     Trademarks
    2. 1 Advantages of Thermal Foldback Feature
    3. 2 Temperature Monitor
    4. 3 Thermal Foldback Configuration
      1. 3.1 Temperature Threshold
      2. 3.2 Thermal Max Attenuation
      3. 3.3 Thermal Slope
      4. 3.4 Hold Time
      5. 3.5 Release Rate
    5. 4 Thermal Foldback Performance
      1. 4.1 Device Configuration
      2. 4.2 Thermal Foldback Disabled
        1. 4.2.1 Initial Temperature
        2. 4.2.2 Final Temperature
      3. 4.3 Thermal Foldback Enabled
        1. 4.3.1 Final Temperature
    6. 5 Conclusions

Thermal Foldback Configuration

It is recommended to use PurePath Console 3 to configure the features of this device, this way all the necessary calculations are made by the software.

Thermal Foldback settings can be configured within the Device Control panel; the default values are as shown in Figure 1.Thermal foldback is enabled by default on TAS2110, TAS2562 and TAS2563, and it is disabled by default on TAS2564

Thermal-Foldback-Control-Panel.gifFigure 1. Thermal Foldback Control Panel