SLAAED4 October 2023 TAA5412-Q1 , TAC5301-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5411-Q1 , TAC5412-Q1
Analog mux input allows input selection either from IN1P or IN1M into the ADC path. The device needs to be configured in the respective mux setting in register B0_P0_R80 (0x50) ADC_CH1_INSRC. In this configuration, either IN1P or IN1M be the input to the ADC signal chain, they are independent source. In this example, IN1P is a 1 KHz tone at -1 dBrG and IN1M is a 1250 Hz tone at -1 dBrG; 0 dBrG = 5 Vrms Single-Ended Full-scale.
Figure 2-18 IN1P Mux Input Register Setting
Figure 2-19 IN1M Mux Input Register Setting
Figure 2-20 IN1P and IN1M Mux Input at -1dBrG (0 dBrG =
5Vrms)The output of the respective setting shows the desired signal and the suppression of the other input signal.
Figure 2-21 Output with IN1P Mux Input Configured
Figure 2-22 Output with IN1M Mux Input Configured