SLAAEE6 October 2023 MSPM0L1306 , MSPM0L1306
Figure 2-1 is a hardware high-level block diagram, showing all the used pins by this demo. The solution demonstrates testing the current at ADC channel 13, the temperature at ADC channel5 and voltage at ADC channel1.
Figure 2-1 MSPM0 Gauge Board Block
DiagramThis design can use these MSPM0 features:
Here, a quick introduction for the hardware board is provided and how to use it. For the battery, you can insert it into the default socket or connect it to the backup battery supply input. Debug and UART COM port is used to connect to PC, which can download the code or communicate with the GUI.
Figure 2-2 Gauge Board
Instructions