SLAAEG3 August   2024 TAC5111-Q1 , TAC5301-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5412-Q1 , TAD5212-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Signal Chain Architecture
  6. 3ASI Configuration for ICLA
  7. 4Decision Tree
  8. 5Application Example
    1. 5.1 Application Example Script
  9. 6Summary
  10. 7References

Decision Tree

ICLA aligns the minimum gain applied by the limiter bank to any connected device at any time when ICLA is enabled. For example, when the Distortion Limiter Threshold Maximum on device 1 is set to -6dB and the maximum threshold is set to 0dB on device 2, ICLA aligns the DAC output level to be -6dB on both devices, even if the battery voltage has not dropped below the Inflection Point. A gain adjustment made as a result of the Distortion Limiter, Brown-Out Protector, or Thermal Foldback algorithm is aligned among all devices.