SLAAEP4 December   2024 BQ79616 , MSPM0G1106 , MSPM0G1107 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Hardware Setup
    1. 2.1 LP-MSPM0G3507 Hardware Connection
    2. 2.2 BQ79616EVM Hardware Connection
    3. 2.3 TCAN1046VEVM Hardware Connection
  6. 3Software Structure
    1. 3.1 Project File Structure
    2. 3.2 Software Function and Flow Diagram
    3. 3.3 Protocol Description
      1. 3.3.1 UART and Daisy Chain
      2. 3.3.2 PING and TONG
  7. 4System Test
    1. 4.1 Test Setup
    2. 4.2 Read Voltage
  8. 5Summary
  9. 6References

TCAN1046VEVM Hardware Connection

TCAN1046VEVM hardware connection can be referred to TCAN1046V Evaluation Module User's Guide, TCAN1046VEVM's VCC is connected to LP-MAPM0G3507's 5V and VIO is connected to LP-MSPM0G3507's 3V3, CANH and CANL pins is connected to CAN analyzer.