SLAU786 August   2018

 

  1.   Sharprep%#174; 128x128 Memory LCD and microSD Card BoosterPack™ Plug-in Module (BOOSTXL-SHARP128)
    1.     Trademarks
    2. 1 Board Overview
      1. 1.1 Introduction
      2. 1.2 Key Features
      3. 1.3 What's Included
        1. 1.3.1 Kit Contents
        2. 1.3.2 Software Examples
      4. 1.4 First Steps: Example Projects
      5. 1.5 Next Steps: Looking Into Provided Code and Examples
    3. 2 Hardware
      1. 2.1 Block Diagram
      2. 2.2 BoosterPack Plug-In Module Pinout
      3. 2.3 Hardware Features
        1. 2.3.1 Ultra-Low-Power LCD
        2. 2.3.2 microSD Card Slot
        3. 2.3.3 Customizable LCD Power
        4. 2.3.4 Configurable Chip Select Pins
      4. 2.4 Design Files
        1. 2.4.1 Hardware Design Files
      5. 2.5 Hardware Change Log
    4. 3 Software and Additional Resources
      1. 3.1 Website for LaunchPad Development Kits
      2. 3.2 TI Resource Explorer
      3. 3.3 SimpleLink SDKs
      4. 3.4 MSP430Ware Software
      5. 3.5 Tool Options
      6. 3.6 Community Resources
        1. 3.6.1 TI E2E Community
        2. 3.6.2 Community at Large
    5. 4 Schematics

Introduction

The Sharp® 128x128 Memory LCD and microSD Card TI BoosterPack™ Plug-in Module (BOOSTXL-SHARP128) is based on the LS013B7DH03 super-low-power TFT display panel from Sharp Electronics and also features a microSD card expansion slot. Both the LCD and SD card can be controlled using the serial peripheral interface (SPI).

TI MCU LaunchPad™ development kit developers can use this BoosterPack plug-in module to display sensor readings, time, graphics, or other information using the 128-x128-pixel LCD as well as to expand embedded applications with SD card read/write capabilities.

NOTE

The BOOSTXL-SHARP128 supersedes the obsoleted 430BOOST-SHARP96, which used the discontinued Sharp LS013B4DN04 LCD module. The 128x128 LS013B7DH03 and the 96x96 LS013B4DN04 LCD modules are pin-to-pin compatible with reusable firmware and drivers.