SLAU786 August   2018

 

  1.   Sharprep%#174; 128x128 Memory LCD and microSD Card BoosterPack™ Plug-in Module (BOOSTXL-SHARP128)
    1.     Trademarks
    2. 1 Board Overview
      1. 1.1 Introduction
      2. 1.2 Key Features
      3. 1.3 What's Included
        1. 1.3.1 Kit Contents
        2. 1.3.2 Software Examples
      4. 1.4 First Steps: Example Projects
      5. 1.5 Next Steps: Looking Into Provided Code and Examples
    3. 2 Hardware
      1. 2.1 Block Diagram
      2. 2.2 BoosterPack Plug-In Module Pinout
      3. 2.3 Hardware Features
        1. 2.3.1 Ultra-Low-Power LCD
        2. 2.3.2 microSD Card Slot
        3. 2.3.3 Customizable LCD Power
        4. 2.3.4 Configurable Chip Select Pins
      4. 2.4 Design Files
        1. 2.4.1 Hardware Design Files
      5. 2.5 Hardware Change Log
    4. 3 Software and Additional Resources
      1. 3.1 Website for LaunchPad Development Kits
      2. 3.2 TI Resource Explorer
      3. 3.3 SimpleLink SDKs
      4. 3.4 MSP430Ware Software
      5. 3.5 Tool Options
      6. 3.6 Community Resources
        1. 3.6.1 TI E2E Community
        2. 3.6.2 Community at Large
    5. 4 Schematics

microSD Card Slot

The BOOSTXL-SHARP128 BoosterPack plug-in module features an onboard microSD card slot. This provides another form of data storage for users.

The microSD card slot can detect if a card is present by generating an active-low interrupt signal on the SD card detect pin. The SD_DETECT signal can be selected between three different pins of the BoosterPack plug-in module using 0-Ω resistors (see Table 1).

Table 1. SD Card Detection Configuration

Selectable Pin Function Selection Resistor BoosterPack Plug-in Module Pin
SD_DETECT R18 (default) BP Pin 17
R19 BP Pin 18
R20 BP Pin 11