SLAU837 July 2020 – MONTH ISO6731 , ISO6731-Q1 , ISO6740 , ISO6740-Q1 , ISO6741 , ISO6741-Q1 , ISO6742 , ISO6742-Q1
This user’s guide describes EVM operation with respect to the ISO67xx triple- and quad-digital isolators. However, the EVM may be reconfigured for evaluation of any of TI’s triple- and quad-channel digital isolators in a 16-pin WB SOIC package. This guide also describes the available channel configurations within the ISO67xx family, the EVM schematic, and typical laboratory setup. A typical input and output waveform is also presented.