SLAU869E October   2022  – January 2024

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Getting Started
    1. 1.1 Introduction
    2. 1.2 Key Features
    3. 1.3 What's Included
      1. 1.3.1 Kit Contents
      2. 1.3.2 Software Examples
    4. 1.4 First Step Out-of-Box Experience
      1. 1.4.1 Connecting to the Computer
      2. 1.4.2 Running the Out-of-Box Experience
    5. 1.5 Next Steps: Looking Into the Provided Code
  5. 2Hardware
    1. 2.1 Jumper Map
    2. 2.2 Block Diagram
    3. 2.3 Hardware Features
      1. 2.3.1 MSPM0L1306 MCU
      2. 2.3.2 XDS110-ET Onboard Debug Probe With EnergyTrace Technology
      3. 2.3.3 Debug Probe Connection: Isolation Jumper Block
      4. 2.3.4 Application (or Backchannel) UART
      5. 2.3.5 Using an External Debug Probe Instead of the Onboard XDS110-ET
      6. 2.3.6 Using the XDS110-ET Debug Probe With a Different Target
      7. 2.3.7 Special Features
        1. 2.3.7.1 Thermistor
        2. 2.3.7.2 Light Sensor
    4. 2.4 Power
      1. 2.4.1 XDS110-ET USB Power
    5. 2.5 External Power Supply and BoosterPack Plug-in Module
    6. 2.6 Measure Current Draw of the MSPM0 MCU
    7. 2.7 Clocking
    8. 2.8 BoosterPack Plug-in Module Pinout
  6. 3Software Examples
  7. 4Resources
    1. 4.1 Integrated Development Environments
      1. 4.1.1 TI Cloud Development Tools
      2. 4.1.2 TI Resource Explorer Cloud
      3. 4.1.3 Code Composer Studio Cloud
      4. 4.1.4 Code Composer Studio IDE
    2. 4.2 MSPM0 SDK and TI Resource Explorer
    3. 4.3 MSPM0L1306 MCU
      1. 4.3.1 Device Documentation
      2. 4.3.2 MSPM0L1306 Code Examples
    4. 4.4 Community Resources
      1. 4.4.1 TI E2E Forums
  8. 5Schematics
  9. 6Revision History

Using an External Debug Probe Instead of the Onboard XDS110-ET

Many users have a specific external debug probe that is preferred to use, and want to bypass the XDS110-ET debug probe to program the MSPM0 target MCU. This is enabled by jumpers on isolation block J101, and the connector J103. Using an external debug probe is simple, and full JTAG access is provided through J103.

  1. Remove jumpers on the JTAG signals on the J101 isolation block, including NRST, SWDIO and SWCLK.
  2. Plug any Arm debug probe into J103
  3. J103 follows the Arm Cortex Debug Connector standard outlined in Cortex-M Debug Connectors.
  4. Plug USB power into the LaunchPad development kit, or power externally.
  5. Make sure that the jumpers across 3V3 and GND are connected if using USB power.
  6. External debug probes do not provide power, the VCC pin is a power sense pin.
  7. For more details on powering the LaunchPad development kit, see Section 2.4.