SLAU904A October 2023 – December 2023
MD1 and MD2 settings provide the following configuration for these devices as shown in the table below.
MD1,MD2 | TAC5242 | TAC5142 | TAA5242 (ADC only variant) | TAD5242/TAD5142 (DAC only variant) | ||||
---|---|---|---|---|---|---|---|---|
Target Mode | Controller Mode | Target Mode | Controller Mode | Target Mode | Controller Mode | Target Mode | Controller Mode | |
2'b00 | AVDD=3.3V, Word Length= 32, Linear Phase Decimation/Interpolation | Frame Rate= MCLK/256, Word Length=32, BCLK=64Fs for Controller I2S, BCLK=128Fs (up to 96K), BCLK=64Fs for higher Rates for Controller TDM | AVDD=3.3V, Word Length= 32, Linear Phase Decimation/Interpolation | Frame Rate= MCLK/256, Word Length=32, BCLK=64Fs for Controller I2S, BCLK=128Fs (up to 96K), BCLK=64Fs for higher Rates for Controller TDM | AVDD=3.3V, Word Length= 32, Linear Phase Decimation/Interpolation | Frame Rate= MCLK/256, Word Length=32, BCLK=64Fs for Controller I2S, BCLK=256Fs(up to 48K Fs), BCLK=128Fs (up to 96K), BCLK=64Fs for higher Rates for Controller TDM | AVDD=3.3V, Word Length= 32, Linear Phase Decimation/Interpolation | Frame Rate= MCLK/256, Word Length=32, BCLK=64Fs for Controller I2S, BCLK=256Fs(up to 48K Fs), BCLK=128Fs (up to 96K), BCLK=64Fs for higher Rates for Controller TDM |
2'b01 | AVDD=1.8V, Word Length= 32, Linear Phase Decimation/Interpolation | Frame Rate= MCLK/128, Word Length=32, BCLK=64Fs for Controller I2S, BCLK=128Fs (up to 96K), BCLK=64Fs for higher Rates for Controller TDM | AVDD=1.8V, Word Length= 32, Linear Phase Decimation/Interpolation | Frame Rate= MCLK/128, Word Length=32, BCLK=64Fs for Controller I2S, BCLK=128Fs (up to 96K), BCLK=64Fs for higher Rates for Controller TDM | AVDD=1.8V, Word Length= 32, Linear Phase Decimation/Interpolation | Frame Rate= MCLK/128, Word Length=32, BCLK=64Fs for Controller I2S, BCLK=256Fs(up to 48K Fs), BCLK=128Fs (up to 96K Fs), BCLK=64Fs for higher Rates for Controller TDM | AVDD=1.8V, Word Length= 32, Linear Phase Decimation/Interpolation | Frame Rate= MCLK/128, Word Length=32, BCLK=64Fs for Controller I2S, BCLK=256Fs(up to 48K Fs), BCLK=128Fs (up to 96K Fs), BCLK=64Fs for higher Rates for Controller TDM |
2'b10 | AVDD=3.3V, Word Length= 24, Linear Phase Decimation/Interpolation | Frame Rate=96/88.2 KSPS Word Length=32, BCLK=64Fs for Controller I2S, BCLK=128FS for Controller TDM | AVDD=3.3V, Word Length= 24, Linear Phase Decimation/Interpolation | Frame Rate=96/88.2 KSPS Word Length=32, BCLK=64Fs for Controller I2S, BCLK=128FS for Controller TDM | AVDD=3.3V, Word Length= 24, Linear Phase Decimation/Interpolation | Frame Rate=96/88.2 KSPS Word Length=32, BCLK=64Fs for Controller I2S, BCLK=128FS for Controller TDM | AVDD=3.3V, Word Length= 24, Linear Phase Decimation/Interpolation | Frame Rate=96/88.2 KSPS Word Length=32, BCLK=64Fs for Controller I2S, BCLK=128FS for Controller TDM |
2'b11 | AVDD=3.3V, Word Length= 16, Linear Phase Decimation/Interpolation | Frame Rate = 48/44.1 KSPS Word Length=32, BCLK=64Fs for Controller I2S, BCLK=128FS for Controller TDM | AVDD=3.3V, Word Length= 16, Linear Phase Decimation/Interpolation | Frame Rate = 48/44.1 KSPS Word Length=32, BCLK=64Fs for Controller I2S, BCLK=128FS for Controller TDM | AVDD=3.3V, Word Length= 16, Linear Phase Decimation/Interpolation | Frame Rate = 48/44.1 KSPS Word Length=32, BCLK=64Fs for Controller I2S, BCLK=256FS for Controller TDM | AVDD=3.3V, Word Length= 16, Linear Phase Decimation/Interpolation | Frame Rate = 48/44.1 KSPS Word Length=32, BCLK=64Fs for Controller I2S, BCLK=256FS for Controller TDM |