SLAU942 July 2024 DAC61408 , DAC61416 , DAC71408 , DAC71416 , DAC81408 , DAC81416
The High Level Configuration page is used to set the configuration of the DAC81416-08EVM GUI. The page is comprised of two tabs: DACs and Toggles and Alarms. These two tabs act as shortcuts to configure the DAC81416 for basic functionality and testing.
Figure 4-6 shows the DACs tab of the High Level Configuration page. This tab is used to set the range and outputs for the DACs.
Figure 3-6 DAC Tab of the High Level Configuration PageFigure 4-7 shows the Toggles and Alarms tab from the High Level Configuration page. This tab configures the toggle mode for the DACs and shows alarms.
Figure 3-7 Toggle and Alarms Tab of the High Level Configuration Page