SLAU947 October 2024 MSPM0G3519
LP-MSPM0G3519 uses the following devices from Texas Instruments.
| Device Name | Description | Purpose |
|---|---|---|
|
MSP432E401YTPDT |
SimpleLink™ 32-bit ARM Cortex-M4F MCU with Ethernet™, CAN, 1MB Flash and 256kB RAM |
XDS110 Host Device |
|
MSPM0G3519SPZR |
Mixed-Signal Microcontroller with 80MHz Arm Cortex 32-bit-M0+ CPU, 512kB flash, and 128kB SRAM |
Evaluation device |
|
MSP430G2452IRSA16R |
Mixed-Signal Microcontroller with 16-bit RISC CPU, 8kB Flash, and 256B SRAM |
DC/DC controller for EnergyTrace Technology |
| TPD4E004RSER |
ESD-protection array for high-speed data interfaces, 4 channels |
Protect LP-MSPM0G3519 from ESD damage through USB connector |
|
TPS73533DRBT |
500mA, adjustable, low quiescent current, low-noise, high-PSRR, single-output LDO regulator |
3.3V power XDS110 and MSPM0G3519 |
| TPS2102DBVR | 2.7V to 4V power mux, dual-input, single-output power switch |
Switches XDS110 power |