SLAU947
October 2024
MSPM0G3519
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Hardware Overview
2.2
Power Requirements
2.3
XDS110 Debug Probe
2.4
Measure Current Draw of the MSPM0G3519
2.5
Clocking
2.6
BoosterPack Plug-in Module Pinout
3
Software
3.1
Software Development Options
3.2
Out-of-Box GUI
3.3
CCS Cloud
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Compliance Information
5.1
Compliance and Certifications
6
Additional Information
6.1
Trademarks
7
Related Documentation
7.1
Supplemental Content
Features
Onboard XDS110 debug probe
Backchannel UART through USB to PC
USB-powered
80-pin
BoosterPack™
headers
Hardware user interfaces
Two buttons, 1 RGB LED, and 1 RED LED
External clock crystals