SLAU951 June 2025
LP-MSPM0H3216 is designed to be used in conjunction with a PC, Mac®, or Linux® workstation running Code Composer Studio (CCS). CCS can run as a stand-alone on a workstation or be accessed through the web (CCS Cloud) without the need for a software installation. Alternatively, LP-MSPM0H3216 ships with an example loaded, which can be controlled by a GUI. See the out of box description below.
The device can be powered from a power supply other than the build in USB power supply. This allows the user to forgo the PC connection. Power can be applied directly either to the 5V rail. When using an external power supply, make sure to not exceed 5V. Programming can be done externally with a separate XDS110 external debugger utilizing the on board Arm 10-pin connector.