SLAU951 June 2025
LP-MSPM0H3216 has many hardware features, which allow the user full access to the MSPM0H3216 pins, while still providing onboard connectivity for easy use. Shunt connections provide a way for the user to easily change LaunchPad configuration. The location of these shunts is shown in Figure 2-1. The connection of each shunt is described in Table 2-1. The default configuration is to have all shunts populated.
|
Jumper |
Description |
Default Setting |
Connected Signal |
|---|---|---|---|
|
J3 |
BSL Button |
Populated |
PA11: 47kΩ pull down resistor, switch pulls up to 5V |
|
J4 |
Red LED connection |
Populated |
5V through LED and 680Ω resistor to PA0 |
|
J7 |
RGB Blue Connection |
Populated |
PB20 through 330Ω resistor and LED to ground. |
|
J8 |
RGB Red Connection |
Populated |
PB24 through 510Ω resistor and LED to ground |
|
J9 |
RGB Green Connection |
Populated |
PA30 through 510Ω resistor and LED to ground |
|
J15 |
BSL selector |
Left and center connection |
BSL invoke by BSL button or J101 BSL signal depending on setting |