SLAU953 December 2024 MSPM0L1117
The MSPM0L1117 is an Arm 32-bit Cortex-M0+ cost-optimized MCU offering high-performance analog peripheral integration, support for extended temperature ranges from -40°C to 125°C, and operation with supply voltages ranging from 1.62V to 3.6V. The device can be used in a variety of tasks from simple housekeeping MCU to full-application level. The easiest way to get started with MSPM0L1117 is with the LP-MSPM0L1117 LaunchPad. The LaunchPad has all the features to load code, debug, and prototype right out of the box.
Rapid prototyping is simplified by the 40-pin BoosterPack™ plug-in module headers, which support a wide range of available BoosterPack plug-in modules. Users can quickly add features like wireless connectivity, graphical displays, environmental sensing and much more. Design you own BoosterPack plug-in module or choose among many already available from TI and third-party developers.
To make prototyping easier, TI provides the MSPM0 software development kit (SDK) which has a variety of code examples to demonstrate how to use the internal peripherals.
Free software development tools are also available, such as TI's Code Composer Studio™ IDE. We also support 3rd party IDEs such as IAR Embedded Workbench® IDE and Arm®Keil®μVision® IDE. Code Composer Studio IDE supports EnergyTrace technology with the MSPM0L1117 LaunchPad development kit. More information about the LaunchPad development kit, the supported BoosterPack plug-in modules, and the available resources can be found at TI's LaunchPad development kit portal. To get started quickly and find available resources in the MSPM0 software development kit (SDK), visit the TI Developer Zone. The MSPM0 MCUs are also supported by extensive online collateral, training with MSPM0 Academy and online support through the TI E2E support forums.