SLAZ626W August   2014  – May 2021 MSP430FR2032

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      DGG48
      2.      DGG56
      3.      PM64
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  ADC39
    2. 6.2  ADC50
    3. 6.3  ADC63
    4. 6.4  CPU21
    5. 6.5  CPU22
    6. 6.6  CPU40
    7. 6.7  CPU46
    8. 6.8  CS11
    9. 6.9  CS13
    10. 6.10 EEM23
    11. 6.11 EEM28
    12. 6.12 EEM30
    13. 6.13 GC1
    14. 6.14 GC4
    15. 6.15 GC5
    16. 6.16 PMM32
    17. 6.17 PORT28
    18. 6.18 RTC15
    19. 6.19 SYS23
    20. 6.20 USCI41
    21. 6.21 USCI42
    22. 6.22 USCI45
    23. 6.23 USCI47
    24. 6.24 USCI50
  7. 7Revision History

CPU21

CPU Module

Category

Compiler-Fixed

Function

Using POPM instruction on Status register may result in device hang up

Description

When an active interrupt service request is pending and the POPM instruction is used to set the Status Register (SR) and initiate entry into a low power mode , the device may hang up.

Workaround

None. It is recommended not to use POPM instruction on the Status Register.

Refer to the table below for compiler-specific fix implementation information.

IDE/Compiler Version Number Notes
IAR Embedded Workbench Not affected
TI MSP430 Compiler Tools (Code Composer Studio) v4.0.x or later User is required to add the compiler or assembler flag option below. --silicon_errata=CPU21
MSP430 GNU Compiler (MSP430-GCC) MSP430-GCC 4.9 build 167 or later