SLAZ626W August   2014  – May 2021 MSP430FR2032

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      DGG48
      2.      DGG56
      3.      PM64
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  ADC39
    2. 6.2  ADC50
    3. 6.3  ADC63
    4. 6.4  CPU21
    5. 6.5  CPU22
    6. 6.6  CPU40
    7. 6.7  CPU46
    8. 6.8  CS11
    9. 6.9  CS13
    10. 6.10 EEM23
    11. 6.11 EEM28
    12. 6.12 EEM30
    13. 6.13 GC1
    14. 6.14 GC4
    15. 6.15 GC5
    16. 6.16 PMM32
    17. 6.17 PORT28
    18. 6.18 RTC15
    19. 6.19 SYS23
    20. 6.20 USCI41
    21. 6.21 USCI42
    22. 6.22 USCI45
    23. 6.23 USCI47
    24. 6.24 USCI50
  7. 7Revision History

CS13

CS Module

Category

Functional

Function

Device may enter lockup state during transition from AM to LPM3/4 if DCO frequency is above 2 MHz.

Description

The device might enter lockup state if DCO frequency is above 2 MHz and two events happen at the same time:

1)  The device transitions from AM to LPM3/4 (e.g. during ISR exits or Status Register modifications)

2) An interrupt is requested (e.g. GPIO interrupt).

This condition can be recovered by BOR/Power cycle.

Workaround

1. Use DCOCLK at 2MHz or lower.

OR

2. Use LPM0/x.5 instead of LPM3/4.

OR

3. Use external high-frequency crystal if it is available on the device.

OR

4. Set DCOCLK to 2MHz or lower before entering LPM3/4, then restore DCOCLK after wake-up. Note using peripherals using clocks derived from DCOCLK might be affected during this interval.