SLAZ742E July 2023 – December 2025 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1
I2C Module
Functional
Back to back controller control register writes will cause I2C to not start.
Back-to-Back CTR register writes will cause the next CTR.START to not properly cause the start condition.
Write all the CTR bits including CTR.START in a single write or wait one clock cycle between the CTR writes and CTR.START write.