SLDU028A January   2018  – March 2020 TPS65313-Q1

 

  1.   TPS65313-EVM User’s Guide
    1.     Trademarks
    2. TPS65313-EVM Top View With Basic External Connections
    3. TPS65313-EVM Input, Output Voltages, and Load Current Requirements
    4. TPS65313-EVM Jumper Settings
    5. TPS65313-EVM GUI Installing and Opening the GUI
    6. TPS65313-EVM Power-Up and Power-Down Procedure
    7. TPS65313 GUI
      1. 6.1 Device Controls Page
        1. 6.1.1 Re-Initialize USB2ANY Button
        2. 6.1.2 WAKE Button
        3. 6.1.3 Power Off Button
        4. 6.1.4 Device Status Update
        5. 6.1.5 State Transitions
        6. 6.1.6 Enable Q&A Watchdog
        7. 6.1.7 MCU Error Signal Monitor (ESM)
        8. 6.1.8 SPI Status Bits
        9. 6.1.9 Moniter ENDRV and NRES Button
      2. 6.2 Register Map Page
      3. 6.3 EEPROM Programming Page
    8. TPS65313-EVM Typical Plots
      1. 7.1 Efficiency Plots
      2. 7.2 Power-Up Plots
      3. 7.3 Power-Down Plots
      4. 7.4 Ripple Voltage Plots
      5. 7.5 Load Transient Plots
      6. 7.6 Stability Measurements
    9. TPS65313-EVM Schematic Diagram
    10. TPS65313-EVM Part List
    11. 10 PCB Layer Diagram
    12. 11 Description of the Watchdog Algorithm Implemented on EVM
  2.   Revision History

Moniter ENDRV and NRES Button

If this button is turned on, the color of the ENDRV and NRES indicator on the GUI indicates the status of these pins if jumpers are installed between J7_1_2 and J8_1_2. A dark green color indicates a low on these pins and a light green color indicates a high on these two pins. The ENDRV and NRES pins are the device safety pins. To activate these pins, refer to theTPS65313-Q1 Wide-VIN Power-Management IC for Automotive Applications datasheet.