SLLA575 June   2022 DRV10987 , MCF8316A , MCT8316A

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2Design Challenges and Solutions
    1. 2.1 Minimizing Motor Startup Time
      1. 2.1.1 Align
      2. 2.1.2 Initial Position Detect (IPD)
      3. 2.1.3 Slow First Cycle
    2. 2.2 Improving Motor Speed Stability – Tuning Speed PI Controller
      1. 2.2.1 Auto Tuning
      2. 2.2.2 Manual Tuning
    3. 2.3 Improving System Efficiency by Minimizing Power Losses
  5. 3References

Minimizing Motor Startup Time

In this application note, startup time is defined as the time taken for the motor to enter closed loop from a stationary position. The MCF8316A provides four different motor startup methods as listed below:

  • Align
  • Double align
  • Initial Position detect (IPD)
  • Slow first cycle

Double align is not discussed in this application note as this method takes the maximum time to start up the motor.