SLLA605 april 2023 MCF8315A , MCF8316A
Sl No. | Register Field Name | MCF8316A | MCF8315A |
---|---|---|---|
1 | Register: CONTROLLER_FAULT_STATUS Bit Field: WATCHDOG_FAULT Bit 3 |
Reserved | Indicates Watchdog fault |
2 | Register: CONTROLLER_FAULT_STATUS Bit Field: STL_ENABLE_STATUS Bit 2 |
Reserved | STL Enable Status |
3 | Register: CONTROLLER_FAULT_STATUS Bit Field: STL_STATUS Bit 1 |
Reserved | STL Status |
4 | Register: CONTROLLER_FAULT_STATUS Bit Field: APP_RESET Bit 0 |
Reserved | App Reset |
5 | Register: ALGO_STATUS Register Bit Field: DUTY_CMD Bit 15:4 |
Reserved | 12-bit value indicating decoded speed command in PWM/Analog mode DUTY_CMD (%) = DUTY_CMD/4096 * 100% |
6 | Register: ALGO_STATUS Register Bit Field: SYS_INIT_DONE Bit 3 |
Reserved | 1 indicates device is ready for GUI control 0 indicates firmware is still copying EEPROM to shadow memory |
7 | Register: ALGO_STATUS Register Bit Field: SYS_ENABLE_FLAG Bit 2 |
Reserved | 1 indicates GUI can control the register 0 indicates GUI is still copying default parameters from shadow memory |
8 | Register: ALGO_CTRL2 or ALGO_DEBUG2 Register Bit Field: FORCE_RECIRCULATE_STOP_SECTOR Bit 0 |
Reserved | Use to do the recirculation at specific sector during force motor stop condition |
9 | Register: DAC_1 | Not available | DACOUT1 variable configuration register |
10 | Register: DAC_2 | Not available | DACOUT1 variable configuration register |