SLLA673 March 2025 MCF8315A , MCF8315C , MCF8315D , MCF8316A , MCF8316C-Q1 , MCF8316D
The following test run the MCF8315 TSSOP at 24V and 1.25A (30W), output peak current approximately 2.3A(73Hz), two layer PCB test result. (PWM switching frequency :15KHz)
Ambient temperature is 26°C, temperature rise is about 68°C.
Figure 3-9 MCF8315 Two Layer With
Inductance Version PCB
Figure 3-10 MCF8315 Two Layer With Inductance 30W Thermal
Test ResultThe following test run the MCF8315 TSSOP at 24V and 0.89A (approximately 20W), out output peak current approximately 2.1A(68Hz). Single layer PCB test result. (PWM switching frequency :15KHz)
Ambient temperature is 27°C, temperature rise is about 57.5°C.
Figure 3-11 MCF8315 Single Layer With
Inductance Version PCB
Figure 3-12 MCF8315 Single Layer With Inductance 20W Thermal
Test Result