SLLSEP4I March 2016 – February 2024
PRODUCTION DATA
Unlike optocouplers, which require external components to improve performance, provide bias, or limit current, the ISO774xfamily of devices only require two external bypass capacitors to operate.
The DWW package provides wider creepage and clearance without the need for two isolators in series or an extra isolated power supply, saving design cost and board space. For more details, please refer to the technical document How to Meet the Higher Isolation Creepage & Clearance Needs in Automotive Applications.