SLLSEP4I March 2016 – February 2024
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ISO7740 | ||||||
PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, CL = 15 pF, Input a 50-MHz 50% duty cycle square wave | 210 | mW | ||
PD1 | Maximum power dissipation (side-1) | 45 | mW | |||
PD2 | Maximum power dissipation (side-2) | 165 | mW | |||
ISO7741 | ||||||
PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, CL = 15 pF, Input a 50-MHz 50% duty cycle square wave | 210 | mW | ||
PD1 | Maximum power dissipation (side-1) | 75 | mW | |||
PD2 | Maximum power dissipation (side-2) | 135 | mW | |||
ISO7742 | ||||||
PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, CL = 15 pF, Input a 50-MHz 50% duty cycle square wave | 210 | mW | ||
PD1 | Maximum power dissipation (side-1) | 105 | mW | |||
PD2 | Maximum power dissipation (side-2) | 105 | mW |