SLLSEY6G October 2017 – February 2024
PRODUCTION DATA
When the TLIN2029-Q1 encounters a wake-up event from the LIN bus, RXD goes low and the device transitions to standby mode until EN is reasserted high and the device enters normal mode. Once the device enters normal mode, the RXD pin is releases the wake-up request signal and the RXD pin then reflects the receiver output from the LIN bus.