SLLSEY6G October 2017 – February 2024
PRODUCTION DATA
RXD is the interface to the MCU’s LIN protocol controller or SCI and UART, which reports the state of the LIN bus voltage. LIN recessive (near VBattery) is represented by a high level on the RXD and LIN dominant (near ground) is represented by a low level on the RXD pin. The RXD output structure is an open-drain output stage. This allows the device to be used with 3.3 V and 5 V I/O microcontrollers. If the microcontroller’s RXD pin does not have an integrated pull-up, an external pull-up resistor to the microcontroller I/O supply voltage is required. In standby mode the RXD pin is driven low to indicate a wake-up request from the LIN bus.