Figure 7-3 Common-Mode Transient Immunity Test Circuit
The input pulse is
supplied by a generator having the following characteristics: PRR ≤ 50
kHz, 50% duty cycle, tr ≤ 3 ns, tf ≤ 3ns,
ZO = 50 Ω. At the input, 50 Ω resistor is required to
terminate Input Generator signal. It is not needed in actual
application.
CL = 15 pF and
includes instrumentation and fixture capacitance within ±20%.
Figure 7-4 GPIO Channel Switching Characteristics Test Circuit and Voltage
Waveforms
CL = 15 pF and
includes instrumentation and fixture capacitance within ±20%.
Power Supply Ramp Rate =
10 mV/ns
Figure 7-5 GPIO Channel Default Output Delay Time Test Circuit and Voltage
Waveforms