SLLSFC2D December 2020 – September 2021 ISO1642 , ISO1643 , ISO1644
PRODUCTION DATA
VDE | CSA | UL | CQC | TUV |
---|---|---|---|---|
Certified according to DIN VDE V 0884-11:2017-01 | Certified according to IEC 61010-1, IEC 62368-1 and IEC 60601-1 | Recognized under UL 1577 Component Recognition Program | Certified according to GB4943.1-2011 | Certified according to EN 61010-1:2010/A1:2019, and EN 62368-1:2014 |
Maximum transient isolation voltage, 7071 VPK (DW-16), and 4242 VPK (D-8); Maximum repetitive peak isolation voltage, 1500 VPK (DW-16), and 637 VPK (D-8); Maximum surge isolation voltage, 6250 VPK (DW-16), and 5000 VPK (D-8) | DW-16: 600 VRMS reinforced insulation per CSA 62368-1:19 and IEC 62368-1:2018 , (pollution degree 2, material group I) D-8: 400 VRMS basic insulation per CSA 62368-1:19 and IEC 62368-1:2018, (pollution degree 2, material group III) |
DW-16: Single protection, 5000 VRMS; D-8: Single protection, 3000 VRMS |
DW-16: Reinforced Insulation, Altitude ≤ 5000 m, Tropical Climate,700 VRMS maximum working voltage; D-8: Basic Insulation, Altitude ≤ 5000 m, Tropical Climate, 250 VRMS maximum working voltage |
5000 VRMS (DW-16) and 3000 VRMS (D-8) Reinforced insulation per EN 61010- 1:2010/A1:2019 up to working voltage of 600 VRMS (DW-16) and 300 VRMS (D-8) 5000 VRMS (DW-16) and 3000 VRMS (D-8) Reinforced insulation per EN 62368-1:2014 up to working voltage of 600 VRMS (DW-16) and 400 VRMS (D-8) |
Certification planned | Master contract number (ISO164xBD): 220991 Certification planned (All others) |
File number (ISO164xBD): E181974 Certification planned (All others) |
Certification planned | Certification planned |