SLLT215A July   2022  – February 2023 ISO6741

 

  1. 11
  2. 2Design Considerations
  3. 3Recommended Parts

Recommended Parts

Part NumberAEC-Q100Voltage RangeMinimum SPI Clock Frequency Supported at 5 VFeatures
ISO67411.71 - 5.5 V13.9 MHzHigh CMTI
Reinforced and basic isolation
General purpose
ISO6741-Q1
ISO77412.25 - 5.5 V15.6 MHzHigh CMTI
Reinforced and basic isolation
High-speed
ISO7741-Q1
ISOS141-SEP30 krad (Si) Total Ionizing Dose (TID)
600 V working voltage
Space enhanced plastic
ISO70411.4 MHzUltra low power
ISO7041-Q1
ISOW77411.71 - 5.5 V15.9 MHzDigital isolator with integrated power
Low-emissions
ISO78412.25 - 5.5V 15.6 MHzExtra-wide creepage and clearance package

For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.