SLLT215B July   2022  – December 2025 ISO6041 , ISO6441 , ISO6741

 

  1.   1
  2.   2
  3.   Design Considerations
  4.   Recommended Parts

Recommended Parts

Commercial Devices Automotive AEC-Q100 Devices VCC Voltage Range Maximum SPI Clock Frequency Supported at 5V Features
ISO60xx 1.71 to 5.5V 27.75MHz Highest bandwidth: 200Mbps, 1.2ns (max.) PWD and channel to channel skew
Low power (ICC) per Mbps (635μA/ch max. at 1Mbps)
Reinforced isolation
Small footprint package options
ISO64xx ISO64xx-Q1 2.25 to 5.5V 25MHz 200kV/μs (min.) CMTI
150Mbps
Reinforced and basic isolation
Small footprint package options
ISOW64xx ISOW64xx-Q1 2.25 to 5.5V 22.9MHz 100kV/μs (min.) CMTI
Reinforced digital isolator with integrated DC/DC
Low-emissions
ISO6163 2.5 to 5.5V 20.8MHz Automatic STANDBY state for low power and energy efficiency
Reinforced isolation
ISOS141-SEP 2.25 to 5.5V 15.6MHz 30krad (Si) Total Ionizing Dose (TID)
600V working voltage
Space enhanced plastic
ISO7041 ISO7041-Q1 2.25 to 5.5V 1.4MHz Ultra low power (ICC), 3.5μA/channel quiescent current
Basic isolation
ISO78xx 2.25 to 5.5V 15.6MHz 2000VRMS working voltage
100kV/μs (min.) CMTI
Reinforced isolation
Extra-wide 14.5mm creepage and clearance package option
ISOW77xx ISOW77xx-Q1 2.25 to 5.5V 15.9MHz Reinforced and basic digital isolator with integrated DC/DC
Low-emissions

For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.