SLLT217B July   2022  – November 2025 ISO6421 , ISO6441 , ISO6521 , ISO6742

 

  1.   1
  2.   Design Considerations

Design Considerations

 Example UART Isolation Block Diagram Example UART Isolation Block Diagram

Recommended Parts

Part Number AEC-Q100 Supported UART Topology Voltage Range Data Rate Features
ISO6521 2-wire 1.71 - 5.5V 50Mbps High CMTI
Functional Isolation with small footprint for compact design
ISO6421 2-wire 2.25 - 5.5V 150Mbps High CMTI
Reinforced and basic isolation
Cost Optimised
ISO6421-Q1
ISO6442 4-wire
ISO6442-Q1
ISO6721 2-wire 1.71- 5.5V 50Mbps High CMTI
Reinforced and basic isolation
General Purpose
ISO6721-Q1
ISO6742 4-wire
ISO6742-Q1
ISO7021 2-wire 1.71 - 5.5V 4Mbps Ultra-low power
ISO7821 2.25 - 5.5V 100Mbps Extra-wide creepage and clearance package

For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.