SLLU320 November   2020 TRS3232E , TRSF3232E

 

  1. 1Introduction
    1. 1.1 Features
    2. 1.2 Applications
    3. 1.3 Description
  2. 2Test Setup and Results
    1. 2.1 Overview and Basic Operation Settings
  3. 3Board Layout
  4. 4Schematic and Layout
    1. 4.1 Schematic
    2. 4.2 Bill of Materials
  5. 5Trademarks

Features

  • Interface with MCUs or processor from 3 V up to 5.5 V
  • High-speed RS-232 communication, up to 1 Mbps
  • Robust IEC 61000-4-2 qualification provides robust protection from electrostatic discharge events
  • DB9 female connector for direct connection with a computer's RS-232 port
  • Headers for easy connection to all power and logic signals